Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Empty cabinet [EC000058] Basic version and enhancement
Bill of material
012452
PREVIEW
Preview
PLID
012452
MANUTYPEDESC
Manufacturer Type Description
CI44-125
DESCSHORT
Short Description
Insulated enclosure, top+bottom open, HxWxD=375x375x150mm
DESCLONG
Long Description
Distribution board basic enclosure, material characteristic polycarbonate, impact-resistant, degree of protection IP65, patented cover fasteners with integrated overpressure compensation, enclosure side plates closed, full-area knockout, open top and bottom, sealable cover fasteners, RAL 7035, grey (base), transparent smoky, (cover), mounting depth with mounting plate=125mm, cover type: transparent smoky, base type: top and bottom open
INTNO
International product number
4015080124528
NETTO_WEIGHT
Netto weight
2.52300 kg
ECLASS_13_0
Empty cabinet (small distribution board) [ACN385016]
ETIM_9_0
Empty cabinet [EC000058]
EF000003
Mounting method
Surface mounted
EF000339
Type of covering
Optional
EF009212
Cover model
Closed
EF004464
Type of door
None
EF006244
Transparent cover/door
true
EF006306
With lock
false
EF008873
Nominal current (In)
1600 A
EF000040
Height
375 mm
EF000008
Width
375.0 mm
EF000049
Depth
150 mm
EF000218
Built-in depth
125 mm
EF001131
Inner depth
125 mm
EF009170
Material plate thickness cabinet
6 mm
EF009171
Material plate thickness door/cover
6 mm
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF004427
Number of modules
1
EF000266
Number of rows
0
EF002950
Width in number of modular spacings
15
EF009554
Number of openings for flange plates
4
EF001088
Extension possible
true
EF000437
Number of conduit inlets
100
EF001596
Housing material
Plastic
EF000139
Surface protection
Other
EF000118
With mounting plate
false
EF003532
Suitable for outdoor use
true
EF007800
Suitable for lightning protection
true
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
Other
EF000004
Protection class
II
EF004293
Impact strength
IK10
EF001613
Circuit integrity
Other
EF015940
Cover with overpressure release
true
DATA_SHEET
Data sheet
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices